Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-7

SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-7

SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-7

Back to High-Voltage Off-Line LED Drivers

AL1697

High PF, Offline Dimmable LED Driver with Internal High-Voltage MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1697 is a high performance, high power factor, high efficiency and high precision buck-boost LED driver for mains dimmable LED lamp applications. The AL1697 topology provides an accurate output current over wide line and load regulation. The wide switching frequency operates at boundary conduction mode (BCM) to ease EMI/EMC design, and testing to meet the latest regulatory standards.

The AL1697 with built in MOSFET solution reduces the bill of material (BOM) cost by eliminating the need of auxiliary winding and an external high voltage MOSFET. The AL1697 has extensive protection features to enhance system safety and reliability. The AL1697 starts reducing output current when the driver’s temperature is higher than the built-in thermal foldback protection trigger point.

Feature(s)

  • Two Internal High-Voltage MOSFET Options:
    • RDSON 4Ω and 1.8Ω for Super-Junction
  • Tight Current Sense Tolerance : ± 3%
  • Low Startup Current: 130μA
  • Low Operation Current: 170μA (Switching Frequency at 4kHz)
  • Single Winding Inductor
  • Wide Range of Dimmer Compatibility
  • NEMA SSL6 Dimming Curve Compliant
  • Internal Protections
  • Undervoltage Lockout (UVLO)
  • Leading-Edge Blanking (LEB)
  • Cycle-by-cycle Overcurrent Protection (OCP)
  • Output Open/Short Protection (OVP/OSP)
  • Thermal Foldback Protection (TFP)
  • Overtemperature Protection (OTP)
  • SO-7 Package

Application(s)

  • Mains Dimmable LED Lamps
  • Offline LED Power Supply Driver

Specifications & Technical Documents

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 265
Maximum DC VDD (VDC) 18
LED Current (mA) 180, 230
Frequency (kHz) 200
Accuracy (%) 3 %
Efficiency (%) 85 %
Dimming Triac
SupplyCurrent (mA) 0.17 mA
Temperature Range (°C) -40 to 105 °C

Related Content

Packages

Applications

Technical Documents

Calculators

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)
PCN-2610 2023-03-30 2023-09-30 Device End of Life (EOL)
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)