Diodes Incorporated — Analog and discrete power solutions
Back to Linear LED Drivers

AL1794

Quad-Channel Current-Ratio-Optimized LED Driver with Analog and PWM Dimming

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1794, a quad-channel LED driver with analog and PWM dimming control, is targeted for Tunable White/Color Smart Lighting application. It serves as the LED driving element along with AC-DC Power Conversion Block and Intelligent MCU as emerging smart light bulb configuration. The key merits attribute to cost-effectiveness, dimming performance, low standby power, ease of system implementation, and great scalability. 

Feature(s)

  • Input Voltage Range: 6.5V to 30V, 1/2/3/4-channel LED drivers: independent Analog or PWM dimming control for each channel
  • Reference Current: Adjustable by an external reference resistor
  • Ratio-optimized currents for 4 independent LED channels (AL1794 only): Suitable for Tunable White and Tunable Color
  • Low Standby Power: With EN pin
  • E-flicker free PWM dimming: Support 4KHz down to sub-1%
  • Internal Protections: Under Voltage Lockout (UVLO)
  • LED string open/short protection
  • Over temperature protection (OTP): Thermal fold-back and Thermal shut down
  • Fault Reporting: UVLO, OTP, Open, and Short
  • LED Power Good Reporting
  • Low system BOM cost
  • Ambient Temperature Range -40°C to +105°C

Application(s)

  • Tunable Color Smart LED Light Bulbs
  • Tunable White Smart LED Light Bulbs
  • Dimmable Smart LED Light Bulbs
  • LED Power Supply
  • Smart Lighting
  • DC-DC
  • LED Drivers

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Topology Linear LED Driver
Minimum Supply Voltage (V) 6.5 V
Maximum Supply Voltage (V) 30 V
Maximum VOUT (V) 30 V
Number of Channels 4
LED Current Sense Voltage (mV) 1500 mV
Output Current (mA) 1500 mA
Channel Max. Output Current (mA) 500, 500, 375, 125 mA
Accuracy (%) 2.5 %
Dimming Analog and PWM
Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Applications

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf