NRND = Not Recommended for New Design
Small Panel Backlight LED driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Dimming | PWM and One Wire |
Efficiency (%) | 85 |
Function | Boost LED Driver-Controller |
LED Current (A) | 0.04 |
MaximumInput Voltage (V) | 5.5 |
Maximum Output Current per Channel | 40 |
Maximum Output Voltage (V) | 28 |
MinimumInput Voltage (V) | 2.7 |
Number of Regulated Output Channels | 1 |
OperatingTemperatureRange (°C) | -40 to 85 |
OVP | Yes |
AEC Qualified | No |
Quiescent Current (µA) | 0.3 |
Quiescent Current Typ (mA) | 0.3 |
Soft Start | Yes |
Standby Quiescent Current (µA) | 0.1 |
SW RDS(ON) | 0.56 |
Switching Frequency (MHz) | 0.75 |
Topology | Boost |
Typical Overcurrent Protection Current | 700 |
VFB | 200 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |