NRND = Not Recommended for New Design
Four-Channel Current Source Boost LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL3066 is a high efficiency 4-channel boost controller for WLED backlight applications. It operates over a wide input voltage ranged from 4.5V to 33V.
The current of the 4 channels is simply programmed from 20mA to 400mA with an external resistor. The current match between any channel is ±1.5% (typical). Its operating frequency can be adjusted from 0.1MHz to 1MHz.
The AL3066 can support two dimming modes: direct PWM dimming, PWM to analog dimming.
Robust protection features include cycle by cycle current limit, soft-start, UVLO, programmable OVP, OTP, open/short LED protection, Schottky Diode Short and Open Protection, Inductor Short-Circuit Protection and VOUT Short protection.
The IC is available in SO-16 package.
AEC-Q100 Grade | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Dimming | PWM or PWM to DC |
Dimming (Analog) | PWM to DC |
Dimming (PWM) | Yes |
Efficiency (%) | 95 |
Function | Boost Controller with 4- Channel Current Sink |
LED Current Accuracy (%) | 3 |
MaximumInput Voltage (V) | 40 |
Maximum LED Current (A) | 0.4 |
Maximum Output Current per Channel | 400 |
Maximum Output Voltage (V) | 60 |
MinimumInput Voltage (V) | 4.5 |
Number of Regulated Output Channels | 4 |
OperatingTemperatureRange (°C) | -40 to 85 |
OVP | Yes |
AEC Qualified | No |
Quiescent Current (µA) | 3 |
Sense/Feedback Voltage (mV) | N/A |
Soft Start | Yes |
Standby Quiescent Current (µA) | 1 |
SW RDS(ON) | External MOSFET |
Switching Frequency (MHz) | ADJ 0.1 to 1 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Buck) | No |
Typical Overcurrent Protection Current | 540/RCS |
VFB | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |