30V Adjustable Current Sink Linear LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5802 combines a high gain NPN transistor with a prebiased NPN transistor to make a simple small footprint LED driver. The LED current is set by an external resistor connected to from REXT pin (6) to GND pin (4), the internal high gain transistor develops approximately 0.6V across the external resistor. The AL5802 open-collector output can operate from 0.8V to 30V enabling it to operate from 5V to 24V power supplies without additional components. PWM dimming of the LED current can be achieved by either driving the BIAS pin (2) with a low impedance voltage source, or driving the EN pin (3) with an external opencollector NPN transistor or open-drain N-channel MOSFET. The AL5802 is available in a SOT26 package and is ideal for driving 20mA to 120mA LED currents.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 4.5 V |
Maximum Supply Voltage (V) | 30 V |
Maximum VOUT (V) | 30 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 650 mV |
Output Current (mA) | 120 mA |
Channel Max. Output Current (mA) | 120 mA |
Accuracy (%) | N/A % |
Dimming | PWM |
Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |