30V Adjustable Current Sink Linear LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy (%) | N/A |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
BVCBO (V) Min @ Ic=50µA, IE=0µA | 30 |
BVCEO (V) Min @ Ic=1.0mA, IB=0 | 40 |
BVEBO (V) Min @ Ie=10µA, IC=0 | 6 |
BVEBO (V) Min @ Ie=50µA, IC=0µA | 5 |
Channel Max. Output Current (mA) | 150 |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming | PWM |
Efficiency (%) | N/A |
ESD Diodes (Y|N) | N |
Frequency (kHz) | N/A |
hFE Min @ IC=100µA, VCE=10V | 40 |
hFE Min @ IC=10mA, VCE=10V | 100 |
hFE Min @ IC=150mA, VCE=50V | 100 |
hFE Min @ IC=1mA, VCE=10V | 70 |
IBL (nA) Max @ VCE=30V, VBE(Off)=30V | 50 |
ICBO (µA) Max @ VCB=30V, IE=0µA | 0.5 |
ICEX (nA) Max @ VCE=30V, VBE(Off)=30V | 50 |
IEBO (µA) Max @ VEB=4V, IC=0µA | 0.5 |
LED Current (A) | 150 |
LED Current Sense Voltage (mV) | 650 |
Maximum Supply Voltage (V) | 30 |
Maximum VOUT (V) | 30 |
Minimum Supply Voltage (V) | 4.5 |
Number of Channels | 1 |
Output Current (mA) | 120 |
Polarity | NPN, NPN Pre-biased |
AEC Qualified | No |
Temperature Range (°C) | -40 to 125 |
Topology | Linear LED Driver |
VBE(on) (V) Max @ IC=2mA, VCE=15V | 1.1 |
VBE(on) (V) Max @ IC=2mA, VCE=5V | 1.1 |
VBE(on) (V) Min @ IC =2mA, VCE=15V | 0.3 |
VBE(on) (V) Min @ IC=2mA, VCE=5V | 0.3 |
VBE(sat) (V) Max @ IC=10mA, IB=10mA | 0.85 |
VBE(sat) (V) Min @ IC=10m A, IB=10mA | 0.65 |
VCE(sat) (V) Max @ IC=10mA, IB=10mA | 0.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |