60V, 150mA ADJUSTABLE LINEAR LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5812 is an adjustable Linear LED driver offering excellent temperature stability and output handling capability. The AL5812 simplifies the design of linear and isolated or non-isolated LED drivers by setting the LED current with standard value resistors. The AL5812 has an open drain output that can swing from 1V up to 60V enabling it drive long LED chains. Its low 0.5V RSET pin is outside of the LED current path and so accuracy is maintained while minimizing the required overheads to regulate the LED current. This reduces its power dissipation when compared to traditional linear LED drivers. This makes it ideal for driving LEDs up to 150mA (commonly referred to as μW LEDs). Longer LED chains can be driven by tapping VCC from the chain, where the chain voltage may exceed 60V. The AL5812 is available in the exposed pad MSOP-8EP and U-DFN3030-6 packages.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 3.5 V |
Maximum Supply Voltage (V) | 60 V |
Maximum VOUT (V) | 60 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | N/A mV |
Output Current (mA) | ADJ mA |
Channel Max. Output Current (mA) | 10 to 150 mA |
Accuracy (%) | 3 % |
Dimming | Ext PWM |
Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |