NRND = Not Recommended for New Design
50V, 2A BOOST LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
AEC-Q100 Grade | No |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming (Analog) | No |
Dimming (PWM) | No |
Efficiency (%) | 85 |
Efficiency (%) | 85 |
LED Current Accuracy (%) | 5 |
LED Current Accuracy (%) | 5 |
MaximumInput Voltage (V) | 36 |
Maximum Input Voltage (V) | 36 |
Maximum LED Current (A) | 1 |
Maximum LED Current (A) | 1 |
Maximum Output Voltage (V) | 36 |
Maximum Output Voltage (V) | 36 |
MinimumInput Voltage (V) | 5 |
Minimum Input Voltage (V) | 5 |
OperatingTemperatureRange (°C) | -40 to 105 |
Operating Temperature Range (°C) | -40 to 105 |
AEC Qualified | No |
Sense/Feedback Voltage (mV) | 100 |
Sense/Feedback Voltage (mV) | 100 |
Switching Frequency Maximum (kHz) | 1000 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Buck) | No |
Topologies (Charge Pump) | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |