40V 1.5A STEP DOWN LED DRIVER WITH INTERNAL SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8860 is a hysteresis mode DC-DC step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device can operate from an input supply between 4.5V and 40V and provide an externally adjustable output current up to 1A for TSOT25 package and 1.5A for MSOP-8EP package. Depending upon supply voltage and external components, this converter can provide up to 40 watts output power.
The AL8860 integrates the power switch and a high-side output current sensing circuit, which uses an external resistor to set the nominal average output current.
Dimming can be realized by applying an external control signal to the CTRL pin. The CTRL pin will accept either a DC voltage signal or a PWM signal.
The soft-start time can be adjusted by an external capacitor from the CTRL pin to ground. Applying a voltage of 0.2V or lower to the CTRL pin can turn off the output and make the device enter standby state with low current consumption.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 4.5 |
Maximum Input Voltage (V) | 40 |
Maximum Output Voltage (V) | 36 |
Maximum LED Current (A) | 1.5 |
LED Current Accuracy (%) | 5 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 97 |
Operating Temperature Range (°C) | -40 to 105 |
Sense/Feedback Voltage (mV) | 100 |
AEC-Q100 Grade | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2716 | 2025-01-06 | 2025-04-06 | Additional Wafer Source - SPFAB |