Surface Mount Load Dump Transient Voltage Suppressors
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Breakdown VoltageVBR Min(V) | 13.3 V |
Reverse Standoff Voltage VRWM(V) | 12 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ?30 kV |
Channel Input CapacitanceCT Typ (pF) | 19000 pF |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 19.9 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 10 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2546 | 2021-09-23 | 2021-12-23 | Transfer Assembly and Test Line to Diodes Subcontractor Eris Technology Corp. (ERIS) in Taiwan for Select Lite-On Semiconductor (LSC) Brand Automotive Products. |