Single Phase 3V/5V BLDC Smart Fan and Motor Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 2 to 6 V |
---|---|
SupplyCurrent (mA) | 4 mA |
Average OutputDrive Current (mA) | - mA |
Peak Output Current (mA) | 1000 mA |
Reference Voltage Output (V) | - |
Hall Bias Voltage (V) | 1.3 V |
Speed Control | VDD |
Speed Control Slope Adjust | - |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | FG RD |
Other Protection Features | Thermal Shutdown |
Operating Ambient Temperature (°C) | -40 to 105 °C |