Diodes Incorporated — Analog and discrete power solutions

AP1084 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AP1084 is a low dropout positive adjustable or fixed-mode regulator with 5.0A output current capability. The product is specifically designed to provide well-regulated supply for low voltage IC applications such as high-speed bus termination and low current 3.3V logic supply. AP1084 is also well suited for other applications such as VGA cards. AP1084 is guaranteed to have lower than 1.4V dropout at full load current making it ideal to provide well-regulated outputs of 1.25 to 3.3V with 4.7 to 12V input supply.

Feature(s)

  • 1.4V Maximum Dropout at Full Load Current
  • Built-in Thermal Shutdown
  • Output Current Limiting
  • Adjustable Output Voltage or Fixed 1.5V, 1.8V, 2.5V, 3.3V, 5.0V
  • Fast Transient Response
  • Good Noise Rejection
  • Lead Free Packages: TO252-3L, TO263-3L and TO220-3L
  • TO252-3L, TO263-3L and TO220-3L: - Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf