Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AP1186 is a 1.5A regulator with extremely low dropout voltage. This product is specifically designed to provide well-regulated supply for applications equiring 2.8V or lower voltages from 3.3V ATX power supplies where high efficiency of a switcher can be achieved without the cost and complexity associated with a switching regulator. One such application is the new graphic chip sets that require anywhere from 2.4V to 2.7V supply.
Channels | 1 |
---|---|
Enable Active | N/A |
Features | High current,Wide Vin LDO |
IOUT | 1.5 |
IQ (mA) | N/A |
Operating Temperature (Ambient) (°C) | 0 to 150 *(Junction ABS) |
PSRR | N/A |
VDROPOUT (Max) | 0.38 |
VIN (Max) | N/A |
VIN (Min) | N/A |
VOUT | 5, 3.3, 2.5, 1.8, 1.5, ADJ |