300MA, High Speed, Extremely Low Noise CMOS LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (typ) (µA) | 60 |
---|---|
Iq (max) (µA) | 90 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2.3 |
Vout (min) | 1.8 |
Vout (max) | 4.2 |
Fixed Vout (V) | 1.8, 2.5, 2.8, 3.0, 3.3, 4.15, 4.2 |
Accuracy 25C | 2 |
Noise uV RMS 10-100 kHz | 50 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.3 |
PSRR (dB) 1kHz | 70 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |