300MA High Speed, Extremely Low Noise CMOS LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2127 Series are positive voltage regulator ICs fabricated by CMOS process. The AP2127 Series have features of low dropout voltage, low noise, high output voltage accuracy, and low current consumption which make them ideal for use in various battery-powered devices. AP2127 has 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V, 4.2V, 4.75V, 5.2V fixed voltage versions and 0.8V to 5.5V adjustable voltage versions.
Iq (typ) (µA) | 60 |
---|---|
Iq (max) (µA) | 90 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2.5 |
Vout (min) | 0.8 |
Vout (max) | 6 |
Fixed Vout (V) | 1.0, 1.2, 1.5, 1.8, 2.5, 2.8, 3.0, 3.3, 4.2, 4.75 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 2 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.3 |
PSRR (dB) 1kHz | 68 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |