Diodes Incorporated
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png

AP2160

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP2160 is an ultra low output voltage N-FET linear regulator controller. The output voltage can be adjusted down to 0.5V. A Power-On-Reset (POR) circuit monitors supply voltage to prevent wrong operations. A POK pin indicates the output status. It can control other converters for power sequence. The AP2160 can be enab°C by other power systems. The AP2160 integrates a 0.5V reference voltage with 1% accuracy to provide tight regulation to the output voltage. The regulator also features enable control, open drain power good signal, under-voltage protection and soft start. The AP2160 is available in 6-pin SOT-23-6 standard package.

Feature(s)

  • 0.5V Reference Voltage with 1% Accuracy
  • Adjustable Output Voltage down to 0.5V
  • Low ESR Output Capacitor (MLCC and POSCAP) Applicable
  • Enable Control for the Output Voltage and Low Shutdown Current
  • Under-voltage Short Circuit Protection
  • Fast Transient Response
  • Power Good Monitoring and Signaling for the Output
  • Drive N-Channel MOSFETs
  • Application(s)

  • Notebook PC Computers
  • Desktop Computers
  • Battery Powered Devices
  • Portable Instruments
  • Product Specifications

    Product Parameters

    Efficiency (%) N/A
    Frequency (Hz) N/A
    MaximumInput Voltage (V) 5.5
    MinimumInput Voltage (V) 4.5
    Output Voltage (V) 0.5 to ADJ
    Type Linear

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf