NRND = Not Recommended for New Design
DDR Bus Termination Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2303 is a low dropout linear regulator to generate termination voltage of DDR-SDRAM system. The regulator can source or sink up to 1.75A current continuously. The output voltage is regulated to track tightly with the reference voltage (1/2VDDQ) within ±10mV.
Accuracy 25C | 1 |
---|---|
Adj. Vout (V) | 1.25 to 10 |
Adj. Vout | 1.25, 10 |
Adjustable VFB (V) | VREFIN |
AEC Qualified | No |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive Supports PPAP) | Standard |
Enable Active | Yes (High) |
Features | N/A |
IOUT | N/A |
Iout (A) | 1.75 |
IQ (mA) | 0.5 |
Iq (max) (µA) | 1500 |
Iq (max) (µA) | 1500 |
Iq (max) (µA) | 1500 |
Iq (max) (µA) | 1500 |
Iq (typ) (µA) | 1000 |
Iq (typ) (µA) | 1000 |
Iq (typ) (µA) | 1000 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | No |
Output options | Adjustable |
Power Good | No |
PSRR | N/A |
Reverse Protection | No |
Type | LDO |
VCTL Function | No |
VDROPOUT (Max) | 0.52 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.52 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.52 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.52 |
VIN (Max) | N/A |
Vin (Max) (V) | 6 |
VIN (Min) | N/A |
Vin (Min) (V) | 1.2 |
VOUT | N/A |
Vout (max) | 5 |
Vout (min) | 0.6 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |