White LED Step-Up Converter for Small Panel with Schottky Integrated
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3019A is an inductor-based DC/DC converter designed to drive up to eight white °Cs in series for backlight. Only one feedback resistor is needed to control the °C current and obtain required brightness. A constant frequency 1.2MHz PWM control scheme is employed in this IC, which means tiny external components can be used. Specifically, 1mm tall inductor and 0.22μF output capacitor for a typical application is sufficient. Additionally, the Schottky diode in boost circuit is integrated on this chip. AP3019A also provides a disable pin to ease its use for different systems. The output over-voltage protection is implemented in AP3019A. When any °C is broken or in other abnormal conditions, the output voltage will be clamped.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Boost LED Driver |
MinimumInput Voltage (V) | 2.5 V |
MaximumInput Voltage (V) | 16 V |
Maximum Output Voltage (V) | 30 V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | 40 mA |
Typical Overcurrent Protection Current | 550 mA |
Switching Frequency (MHz) | 1.2 MHz |
Efficiency (%) | 84 % |
Quiescent Current (µA) | 2.5 mA |
Standby Quiescent Current (µA) | 4 µA |
SW RDS(ON) | N/A Ω |
Dimming | PWM and external DC |
OVP | Yes |
Soft Start | Yes |
VFB | 200 V |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2548 | 2021-10-08 | 2022-01-08 | Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT) |
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |
PCN-2312 | 2018-04-11 | 2018-07-11 | Qualification of Additional Bill of Materials (BOM), Top Marking, and Fab Source for Select Products |