Boost Controller For WLED Driver In Medium-SizeD LCD Panel
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3041 is a current mode high voltage low-side channel MOSFET controller, which is ideal for boost regulators. It contains all the features needed to implement single-ended primary topology DC/DC converters. The input voltage of AP3041 ranges from 5V to 27V. Its operation frequency is adjustable from 100kHz to 1MHz. The AP3041 has UVLO (Under Voltage Lock Out) circuit. It uses two external resistors to set the UVLO voltage. The AP3041 also has an over output voltage protection to limit the output voltage. The OVP voltage can be set through external resistors. If the output voltage is higher than the OVP high threshold point, it will disable the driver and the system is latched up. The output short circuit protection as well as °C low side short to ground detection function can be applied in system. The AP3041 has other protection functions, such as °C short protection, °C high side short to ground protection, diode short protection, over current protection, over temperature protection and so on.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Boost LED Driver |
MinimumInput Voltage (V) | 5 V |
MaximumInput Voltage (V) | 27 V |
Maximum Output Voltage (V) | External MOSFET V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | External MOSFET mA |
Typical Overcurrent Protection Current | 500/RCS mA |
Switching Frequency (MHz) | ADJ 0.1 to 1 MHz |
Efficiency (%) | 93 % |
Quiescent Current (µA) | 1.5 mA |
Standby Quiescent Current (µA) | 1 µA |
SW RDS(ON) | External MOSFET Ω |
Dimming | PWM |
OVP | Yes |
Soft Start | Yes |
VFB | 500 V |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |
PCN-2358 | 2018-06-28 | 2018-09-28 | Qualification of Alternate Wafer Source (SFAB2) for Select Analog Products |