Diodes Incorporated — Analog and discrete power solutions

AP3101 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3101 is a green PWM controller operating in current mode. It is specifically designed for off-line AC-DC adapter and battery charger applications where the needs for low standby power and better protection function are increasing. The AP3101 features adjustable oscillator frequency in normal operation, which is done by an external resistor. It automatically switches to skip cycle mode when output power drops below a given level. The IC also features low start-up and operation current for its BiCMOS process. The AP3101 provides comprehensive protection features including leading edge blanking, synchronized slope compensation, over-current, over-temperature and short circuit protection.

Feature(s)

  • Green Current Mode PWM Controller
  • Adjustable Skip Level · Leading Edge Blanking (LEB)
  • Cycle by Cycle Current Limit · Built-in Short Circuit Protection
  • Built-in Synchronized Slope Compensation
  • Low Start-up/Operating Current: 30μA/3mA
  • Adjustable Oscillator Frequency
  • Totem Pole Output Including Soft Driving
  • Under-Voltage Lockout (UVLO)
  • Accurate Over-Temperature Protection with Hysteresis

Application(s)

  • Off-line AC-DC Adapter
  • Battery Charger Applications

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2401 2019-01-30 2019-07-30 Device End of Life (EOL)