Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Inactve Datasheet Archive

AP3125L (NRND)

NRND = Not Recommended for New Design

Green Mode PWM Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

  • The AP3125X is a current mode PWM controller which is optimized for high performance, low standby power and cost effective offline fly-back converters. It is available in SOT26 package.
  • The PWM switching frequency at normal operation is internally fixed (about 65kHz/100kHz). In middle load, IC will enter green mode to improve system efficiency with the help of frequency fold-back. A minimum switching frequency (about 20kHz) is set to avoid the audible noise. In no load or light load, the IC will enter the burst mode to minimize standby power. Furthermore, the frequency dithering function is built-in to reduce EMI emission.
  • Internal slope compensation allows more stable Peak-Current Mode control over wide range of input voltage and load conditions. Internal line compensation ensures constant output power limit over entire universal line voltage range.
  • Comprehensive protection features are included, such as cycle-by-cycle current limit (OCP), VCC Over Voltage Protection (VOVP), internal OTP, Over Load Protection (OLP) and pins’ fault protection.
  • The versatile latch/auto functions can be implemented using a minimal number of external components by CTRL pin.

Application(s)

  • Switching AC-DC Adapter/Charger
  • ATX/BTX Auxiliary Power
  • Set-top Box (STB) Power Supply
  • Open Frame Switching Power Supplys

Product Specifications

Product Parameters

BNO N/A
CTRL Pin High Latch
CTRL Pin Low Latch
Gate OutputCurrent (mA) 350
HV Start-UpCircuit No
LOVP N/A
Maximum OscillationFrequency (kHz) 65
StartupCurrent (µA) 1
UVLOThresholdon/off (V) 15.8/7.6
VOVP Latch

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)