NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3201A is a 380kHz fixed frequency, current mode, PWM buck (step-down) DC-DC converter, capable of driving a 2A load with high efficiency, excellent line and load regulation. The device integrates N-channel power MOSFET switch with low on-resistance. Current mode control provides fast transient response and cycle-by-cycle current limit. A standard series of inductors are available from several different manufacturers optimized for use with the AP3201A. This feature greatly simplifies the design of switch-mode power supplies. This IC is available in HMSOP-10 package.
Efficiency (%) | 93 |
---|---|
Frequency Typ (Hz) | 380 |
HS RDS(ON) (mΩ) | 220 |
LS RDS(ON) (mΩ) | 10000 |
MaximumInput Voltage (V) | 18 |
MinimumInput Voltage (V) | 4.75 |
Output Current (A) | 2 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |