Pure QR Mode Operation with HV start
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3303 is a peak-current control, Quasi-Resonant (QR) PWM controller which is specially designed for offline power supply that requires ultra-low standby power, high-power density and comprehensive protection. It can coordinate with secondary side USBPD or quick charger controller which can provide a flyback charger solution.
At no load or light load, the IC will enter the burst mode to minimize standby power consumption. The minimum switching frequency (typical: 24kHz) is set to avoid the audible noise. When the load increases, the IC will enter QR mode with frequency foldback to improve system efficiency and EMI performance. The maximum switching frequency (typical: 120kHz) is set to clamp the QR frequency to reduce switching power loss. Furthermore, the frequency dithering function is built in to reduce EMI emission.
The AP3303 provides an inner high-voltage start-up function through HV pin which can reduce the standby loss. Moreover, The AP3303 integrates a VCC LDO circuitry, allowing the LDO to regulate the wide range VCC_IN to an acceptable value. This makes the AP3303 to be a good choice in wide range output voltage application.
Internal piecewise linear line compensation ensures constant output power limit over entire universal line voltage range.
Comprehensive protection features are included, such as brown out protection, cycle-by-cycle current limit, VCC Over Voltage Protection (VOVP), Secondary-side Output OVP (SOVP) and UVP (SUVP), internal OTP, Over Load Protection (OLP) and pins’ fault protection. Combined with Diodes Incorporated’s synchronous controller APR347, the AP3303 system can achieve the higher power conversion efficiency and the better thermal performance.
SENSE Pin Floating
FB/Opto-Coupler Open/Short
Programmable External OTP
Over Load Protection (OLP)
Brown In/Out Protection
Secondary-Side OVP (SOVP) and UVP (SUVP)
Operation Mode | QR |
---|---|
HV Start-UpCircuit | Yes |
Vcc_MAX(V) | 120 (VCC_IN) |
UVLOThresholdon/off (V) | 15.8/6.7 V |
Gate OutputCurrent (mA) | -1 mA |
Maximum OscillationFrequency (kHz) | 120 (QR mode) kHz |
BNO | Auto-Recover |
LOVP | Auto-Recover |
Release Date | 201903 |