Diodes Incorporated — Analog and discrete power solutions

AP3765 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3765 is a high performance AC/DC power supply controller for battery charger and adapter applications. The device uses Pulse Frequency Modulation (PFM) method to build discontinuous conduction mode (DCM) flyback power supplies. The AP3765 provides accurate constant voltage, constant current (CV/CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. The AP3765 achieves excellent regulation and high average efficiency, yet meets the requirement for no-load consumption less than 30mW.

Feature(s)

  • Primary Side Control for Rectangular Constant Current and Constant Voltage Output
  • Sub-microampere Start-up Current
  • 30mW No-load Input Power Feasible
  • Tight CV Regulation Performance
  • Eliminates Opto-coupler and Secondary CV/CC Control Circuitry
  • Eliminates Control Loop Compensation Circuitry
  • Flyback Topology in DCM Operation ·
  • Random Frequency Modulation to Reduce System EMI
  • Built-in Soft Start
  • Open Feedback Protection ·
  • Short Circuit Protection

Application(s)

  • Adapters/Chargers for Cell/Cordless Phones, PDAs, MP3 and Other Portable Apparatus
  • LED Drivers
  • Standby and Auxiliary Power Supplies

Specifications & Technical Documents

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity