NRND = Not Recommended for New Design
Primary Side Regulated POWER SWITCHER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3987CT is a high performance AC/DC power switcher for battery charger and adapter applications with a built-in high performance controller and a built-in 650V high performance MOSFET. It can meet less than 10mW standby power for “Super Star” charger criteria. The device uses Pulse Frequency Modulation (PFM) method to build Discontinuous Conduction Mode (DCM) Flyback power supplies.
The AP3987CT provides accurate Constant Voltage (CV), Constant Current (CC) and outstanding dynamic performance without requiring an opto-coupler. It also eliminates the need of loop compensation circuitry while maintaining stability.
The AP3987CT is equipped with built-in 0.35V output cable drop compensation.
The AP3987CT has internal over temperature protection, and also provides dedicated pin for external over temperature protection.
When the AP3987CT is used with AP4341 or APR3415CT series synchronous rectifier solution, better under-shoot performance and higher conversion efficiency can be achieved.
The AP3987CT provides operating frequency dithering function to improve system EMC performance.
The AP3987CT is packaged in SO-7.
CableCompensation | 7% |
---|---|
Collector DC Current (A) | 1 |
OperatingCurrent (µA) | 700 |
Release Date | 201906 |
StandbyPower (Max) (mW) | 10 |
StartupCurrent (µA) | 0.6 |
Switch | MOS |
UVLOThresholdon/off (V) | 13/5.9 |
BVDSS (Min) (V) | 650 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
PCN-2603 | 2023-03-20 | 2023-06-20 | Qualified Additional Wafer Fab Source (SFAB2/JKFAB), Die Revision, Bill of Material |