Diodes Incorporated — Analog and discrete power solutions

AP431/ AP431A (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP431 and AP431A are 3-terminal adjustable precision shunt regulators with guaranteed temperature stability over the applicable extended commercial temperature range. The output voltage may be set at any level greater than 2.495V (VREF) up to 36V merely by selecting two external resistors that act as a voltage divider network. These devices have a typical output impedance of 0.2Ω. Active output circuitry provides very sharp turn-on characteristics, making these devices excellent improved replacements for Zener diodes in many applications.

Feature(s)

  • Precision reference voltage - AP431: 2.495V ± 1% - AP431A: 2.495V ± 0.5%
  • Sink current capability: 200mA
  • Minimum cathode current for regulation: 300μA
  • Equivalent full-range temp coefficient: 30 ppm/oC
  • Fast turn-on response
  • Low dynamic output impedance: 0.2Ω
  • Programmable output voltage to 36V
  • Low output noise
  • Packages: SOT23, SOT23R, SOT25, SC59, SC59R, SO-8, SOT89 and TO92-3L
  • Lead Free packages: SOT25, SC59, SC59R, SOT89 and TO92-3L
  • SOT23, SOT23R, SC59, SC59R, SO-8 and TO92-3L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf