Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Special Function IC Chips for Secondary-Side Controllers

AP4310E

Dual Op Amp and Voltage Reference

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP4310E is a monolithic IC specifically designed to regulate the output current and voltage levels of switching battery chargers and power supplies.

The device contains two Op Amps and a 2.5V precision shunt voltage reference. Op Amp 1 is designed for voltage control with its noninverting input internally connected to the output of the shunt regulator. Op Amp 2 is for current control with both inputs uncommitted. The IC offers the power converter designer a control solution that features increased precision with a corresponding reduction in system complexity and cost.

The AP4310E has more stringent reference voltage tolerance and offset. The AP4310E is available in the standard SO-8 package.

Feature(s)

  • OP Amp
    • Input Offset Voltage: 0.5mV
    • Supply Current: 75mA per OP Amp at 5.0V Supply Voltage
    • Unity Gain Bandwidth:1MHz
    • Output Voltage Swing: 0 to VCC-1.5V
    • Power Supply Range: 3 to 36V
  • Voltage Reference
    • Fixed Output Voltage Reference: 2.5V
    • Reference Voltage Tolerance: ±0.4%
    • Sink Current Capability: 0.05 to 80mA
    • Typical Output Impedance: 0.2Ω
  • Totally Lead-free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery chargers
  • Switching power supplies

Product Specifications

Product Parameters

Constant VoltageReference Tolerance (%) ±0.4 %
ReferenceVoltage (V) 2.5 V
VSENSE (mV) N/A mV
VCC Maximum Rating 40
SupplyCurrent (mA) 0.2 mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2527 2021-06-09 2021-09-09 Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test
(A/T) Site (CAT)