Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Special Function IC Chips for Secondary-Side Controllers

AP4320

Constant Voltage and Constant Current Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP4320 is a highly integrated solution for a constant voltage/constant current mode SMPS application.
 
The AP4320 contains one 2.5V voltage reference and two operational amplifiers. The 2.5V voltage reference, combined with one operational amplifier, makes of an ideal voltage controller for use in adapters and battery chargers. The low voltage reference, combined with another operational amplifier, makes of an ideal current limiter for output low side current sensing.
 
The AP4320 is available in SOT26 package.

Feature(s)

  • Constant Voltage and Constant Current Control
  • Low External Component Count
  • Easy Compensation
  • Low Supply Current: 190µA
  • Precision Internal Voltage Reference: 2.5V
  • Operating Supply Voltage: 3.5V to 36V
  • Low Current Sense Threshold: 30mV/50mV
  • Totally Lead-free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • AC/DC Adapters
  • Battery Chargers
  • LED Drivers

Product Specifications

Product Parameters

Constant VoltageReference Tolerance (%) ±0.5 %
ReferenceVoltage (V) 2.5 V
VSENSE (mV) 30/50 mV
VCC Maximum Rating 38
SupplyCurrent (mA) 0.19 mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2568 2022-03-29 2022-03-29 Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change
PCN-2514 2021-03-09 2021-06-09 Additional Wafer Source JKFAB