USB PD3.1 CONTROLLER supporting EPR (up to 28V)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP43771H, pin-to-pin upgrade part from AP43771V (W-DFN3030- 14 (Type A1)), is a highly integrated USB Type-C ® power delivery (PD) controller and targeted for premium USB Type-C adapter and charger applications. It supports USB power delivery specification Rev 3.1 V1.6 Extended Power Range (EPR) 28V (including AVS capability of 100mV/Step support).
The enhancements of AP43771H over existing AP43771V include efficiency improvement with Rsense 5mΩ option and enlarged SRAM size (1.5KB). Furthermore, the AP43771H implements a new CC1/CC2-short-to-VBUS protection up to 34V. To address higher output voltage and power requirements, AP43771H supports up PD3.1 to 28V VBUS output with AVS capability (100mV/Step).
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Protocols Supported | USB PD3.0/3.1/AVS/QC3.0/4/4+/5 (MCU + OTP + Hardwired) |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | No |
SR Controller Embedded | No |
VBUS MOS Embedded | No |
VCC Maximum Rating | 34 |
VCC UVLO (V) | 2.7 |