2.4V TO 5.5V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61300/AP61302 is a 3A, synchronous buck converter with a wide input voltage range of 2.4V to 5.5V. The device fully integrates a 70mΩ high-side power MOSFET and a 50mΩ low-side power MOSFET to provide high-efficiency, step-down, DC-DC conversion.
The AP61300/AP61302 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.
The device is available in a SOT563 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 2.4 |
Maximum Input Voltage (V) | 5.5 |
Output Current (A) | 3 |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | VIN |
Quiescent Current Typ (µA) | 19 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 2200 |
HS RDS(ON) (mΩ) | 70 |
LS RDS(ON) (mΩ) | 50 |
Features | Enable, Light Load Efficiency, Forced PWM, Output Discharge, Soft-start Fixed, UVLO Fixed, VIN OVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2674 | 2024-03-28 | 2024-06-26 | Additional Wafer Source SPFAB |
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |
PCN-2531 | 2021-07-30 | 2022-01-29 | Additional Die Revision, Redistribution Layer (RDL), BUMP Sites (SJSEMI and LBS), as well as Assembly/Test (A/T) Site (CAT) |