3.8V-32V INPUT, 2A Low Iq Synchronous Buck with Enhanced EMI Reduction
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP63200/AP63201/AP63203/AP63205 is a 2A, synchronous buck converter with a wide input voltage range of 3.8V to 32V and fully integrates a 125mΩ high-side power MOSFET and a 68mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion.
The AP63200/AP63201/AP63203/AP63205 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated compensation network.
The AP63200/AP63201/AP63203/AP63205 has optimized designs for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which further erases high-frequency radiated EMI noise caused by MOSFET switching.
The device is available in a low-profile, TSOT26 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 3.8 |
Maximum Input Voltage (V) | 32 |
Output Current (A) | 2 |
Minimum Output Voltage (V) | 5 |
Maximum Output Voltage (V) | 5 |
Quiescent Current Typ (µA) | 22 |
Shutdown Current Typ (µA) | 1 |
Frequency Typ (kHz) | 1100 |
HS RDS(ON) (mΩ) | 125 |
LS RDS(ON) (mΩ) | 68 |
Features | Enable,Light Load Efficiency,Soft-start Fixed,Internal Loop Compensation,UVLO Adjustable,Frequency Spread Spectrum,OVP,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |
PCN-2534 | 2021-07-29 | 2021-10-29 | Qualified Additional BUMP Site (LBS) and Assembly/Test (A/T) Site (CAT) |