NRND = Not Recommended for New Design
TSOT26 LIGHT LOAD IMPROVED 2A SYNCH DC/DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP65211A is an current mode synchronous buck converter providing high efficiency, excellent transient response and high DC output accuracy for low-voltage regulation in digital TV and monitor.
The AP65211A features UVLO, OTP, OVP and OCP to protect the circuit.
This IC is available in TSOT26 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 97 |
Frequency Typ (Hz) | 500 |
Frequency Typ (kHz) | 500 |
HS RDS(ON) (mΩ) | N/A |
HS RDS(ON) (mΩ) | N/A |
LS RDS(ON) (mΩ) | N/A |
LS RDS(ON) (mΩ) | N/A |
MaximumInput Voltage (V) | 18 |
Maximum Input Voltage (V) | 4.5 |
Maximum Output Voltage (V) | 6 |
MinimumInput Voltage (V) | 4.5 |
Minimum Input Voltage (V) | 18 |
Minimum Output Voltage (V) | 0.8 |
Output Current (A) | 2 |
Output Current (A) | 2 |
Output Voltage (V) | 0.8 to 6 |
Quiescent Current Typ (mA) | 0.83 |
Quiescent Current Typ (µA) | 830 |
Shutdown Current Typ (µA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |