4A, 18V, 650KHZ ADAPTIVE COT STEP-DOWN CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP65453 is an adaptive constant on-time mode synchronous buck converter providing high efficiency, excellent transient response and high DC output accuracy for low-voltage regulation in digital TV and monitor.
The constant-on-time control scheme handles wide input/output voltage ratios and provides low external component count. The internal proprietary circuit enables the device to adopt both low equivalent series resistance (ESR) output capacitors, such as SP-CAP or POSCAP and ultra-low ESR ceramic capacitors.
The AP65453 features programmable soft-start, UVLO, OTP, high voltage tolerance EN pin and OCP to protect the circuit.
This IC is available in SO-8EP package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 94 |
Frequency Typ (Hz) | 650 |
Frequency Typ (kHz) | 650 |
HS RDS(ON) (mΩ) | 90 |
HS RDS(ON) (mΩ) | 90 |
LS RDS(ON) (mΩ) | 57 |
LS RDS(ON) (mΩ) | 57 |
MaximumInput Voltage (V) | 18 |
Maximum Input Voltage (V) | 18 |
Maximum Output Voltage (V) | 6 |
MinimumInput Voltage (V) | 4.5 |
Minimum Input Voltage (V) | 4.5 |
Minimum Output Voltage (V) | 0.76 |
Output Current (A) | 4 |
Output Current (A) | 4 |
Output Voltage (V) | 0.76 to 6 |
Quiescent Current Typ (mA) | 0.9 |
Quiescent Current Typ (µA) | 900 |
Shutdown Current Typ (µA) | 3.6 |
Shutdown Current Typ (µA) | 3.6 |
Type | Buck |