Diodes Incorporated
MSOP 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

MSOP-10.jpg
Back to Boost Converter

AP6714

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP6714 provides a complete power supply solution for all one-cell, two-cell, three cell, alkaline, NiCd or NiMh or single-cell Lithion battery powered products. They improve performance, component count and size compared to conventional controllers, lithium-ion (Li+) designs. On-chip MOSFETs provide up to 94% efficiency for critical power supplies. This optimizes overall efficiency and cost, while also reducing board space. Operate at one fixed frequency of 1.8MHz to optimize size, cost, and efficiency. Other features include soft-start and overload protection. AP6714 is available in space-saving 10-pin MSOP package.

Feature(s)

  • 94% Efficient Step-Up DC to DC Converter
  • Wide Input Range 0.9V to 5.5V
  • 1.8V to 5.5V Adjustable Output Voltage
  • 1.8MHz Operating Frequency
  • Current Mode Operation for faster transient response and better loop stability
  • 1μA Shutdown Mode
  • Suitable with Low ESR Ceramic Capacitors (MLCC)
  • Over Current Protection
  • Over Temperature Protection
  • MSOP-10L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • All One-cell, Two-cell, Three cell, Alkaline, NiCd or NiMh or Single-cell Li+ Battery Powered Devices.
  • Cell Phones
  • Digital Cameras
  • MP3 Players
  • PDAs
  • Product Specifications

    Product Parameters

    MinimumInput Voltage (V) 0.9 V
    MaximumInput Voltage (V) 5.5 V
    Minimum Output Voltage (V) 1.8 V
    Maximum Output Voltage (V) 5.5 V
    HS RDS(ON) (mΩ) 300 mΩ
    LS RDS(ON) (mΩ) 200 mΩ
    Quiescent Current Typ (mA) 0.15 mA
    Shutdown Current Typ (µA) 0.5 µA
    Type Boost
    Output Current (mA) 1.6 A
    Frequency Typ (Hz) 1.8M Hz
    Efficiency (%) 94 %

    Related Content

    Packages

    Technical Documents

    Evaluation Boards and User Guides

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC