Automotive-Compliant 500mA High-PSRR Low-Noise LDO with Power-Good Indicator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7347EQ is a low-dropout regulator with high output-voltage accuracy, low RDS(ON), high PSRR, low output noise, and low quiescent current. This regulator is based on a CMOS process.
The AP7347EQ includes a voltage reference, error amplifier, current-limit circuit, and an enable input to turn it on and off. With the integrated resistor network, fixed output-voltage version and adjustable output-voltage version can be delivered. The AP7347EQ has power-good indicator.
With its low power consumption and line- and load-transient response, the AP7347EQ is well-suited for noise-sensitive automotive equipment.
The AP7347EQ is packaged in the U-DFN2020-6 (SWP) (Type UXC) and V-DFN3030-8/SWP (Type UX) packages.
Iq (max) (µA) | 140 |
---|---|
Iq (typ) (µA) | 75 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.5 |
Vin (Max) (V) | 5.5 |
Vin (Min) (V) | 1.7 |
Vout (min) | 1 |
Vout (max) | 5 |
Fixed Vout (V) | 1.0, 1.05, 1.1, 1.15,1.2, 1.5,1.7,1.8, 2.2, 2.5, 2.8, 2.9,3.0, 3.3, 5.0 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.32 |
PSRR (dB) 1kHz | 75 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | Yes |
Reverse Protection | No |
VCTL Function | No |