150MA Ultra Low Quiescent Current LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7354 is a low dropout regulator with 1% output voltage accuracy. The AP7354 includes a voltage reference, error amplifier, current limit circuit and an enable input. When a low signal is applied to the EN pin, the part is disabled and the supply current is now is merely a leakage current of less than 200 nA..
With its ultra-low quiescent current, the AP7354 is well suited for low-power handheld, wearable devices, and other battery-operated devices that may require an extended time period between battery replacements.
The AP7354 is available in the SOT25 package.
Iq (typ) (µA) | 0.25 |
---|---|
Iq (max) (?A) | 0.6 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | No |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 5.5 |
Vin (Min) (V) | 2 |
Vout (min) | 1.2 |
Vout (max) | 4.5 |
Fixed Vout (V) | 1.2, 1.5, 1.8, 1.85, 2.5, 2.8, 3.0, 3.3, 4.5 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.35 |
PSRR (dB) 1kHz | 23 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes, No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2575 | 2022-04-05 | 2022-07-05 | Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |