Wide Input Voltage Range, 150MA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7381 series is a positive voltage regulator IC.
The AP7381 has features of wide input voltage range, high accuracy, low dropout voltage, current limit and ultra-low quiescent current which make it ideal for use in various USB and portable devices.
The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, and a chip enable circuit.
The AP7381 has 3.3V, 5V fixed voltage version.
The AP7381 is available in space-saving SOT89 (Option 2) and TO92 (Ammo Packing) packages.
Iq (typ) (µA) | 2.5 |
---|---|
Iq (max) (µA) | 5 |
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 40 |
Vin (Min) (V) | 3.3 |
Vout (min) | 2.8 |
Vout (max) | 7 |
Fixed Vout (V) | 3.3, 5.0 |
Accuracy 25C | 2% |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1 |
PSRR (dB) 1kHz | 60 |
Channels | 1 |
Output Discharge | no |
VCTL Function | no |