Wide Input Voltage Range, 300mA ULDO Regulator with PG
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7583Q/AQ series are 300mA LDO for automotive batterypowered applications. The AP7583Q features 2.5µA quiescent current at light loads. Therefore, the AP7583Q/AQ are suitable solution to supply always-power-on components, such as microcontroller (MCUs) and controller area network (CAN) transceivers.
The AP7583Q/AQ have features of wide input-voltage range, high accuracy, low dropout voltage, current limit and ultra-low quiescent current, which make it ideal for automotive applications. The AP7583AQ has power-good indicator.
The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current-limit circuit for current protection, and a chip-enable circuit.
The AP7583Q/AQ both have 3.3V and 5V fixed output-voltage version, and adjustable version.
The AP7583Q/AQ are available in the MSOP-8EP, W-DFN2020-6 (SWP) (Type A1) and TO252-4 (Type C).
Iq (max) (µA) | 6 |
---|---|
Iq (typ) (µA) | 3 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 42 |
Vin (Min) (V) | 3 |
Vout (min) | 1.2 |
Fixed Vout (V) | 3.3,5 |
Adjustable VFB (V) | 1.207 |
Accuracy 25C | 1.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.5 |
PSRR (dB) 1kHz | 70 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | Open Drain |
Reverse Protection | No |
VCTL Function | No |