Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP8803 is a step-down DC/DC converter designed to drive LEDs with a constant current. The device can drive up to 7 LEDs, depending on the forward voltage of the LEDs, in series from a voltage source of 8V to 30V. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The AP8803 switches at frequency up to 700kHz. This allows the use of small size external components, hence minimizing the PCB area needed. Maximum output current of AP8803 is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. An input voltage of 0.2V or lower at CTRL shuts down the output at SW and puts the device into a low-current standby state.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
MinimumInput Voltage (V) | 8 |
Maximum Output Voltage (V) | 30 |
Maximum LED Current (A) | 1 |
LED Current Accuracy (%) | 8 |
Switching Frequency Maximum (kHz) | 700 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 92 |
Sense/Feedback Voltage (mV) | 100 |
AEC-Q100 Grade | No |
Operating Temperature Range (°C) | -40 to 125 |