Diodes Incorporated — Analog and discrete power solutions
U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2020-6-Type-F.png
Back to Inactve Datasheet Archive

AP9050 (Obsolete)

PROTECTION INTERFACE for PMICs

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AP9050 is designed to protect the latest generation of PMICs for portable applications such as UMPCs, smartphones and others utilizing battery power. The integrated LDO allows the PMIC to power up and determine whether the connected power supply (USB or AC-DC wall adapter) is valid and a safe operation can be performed. The PMIC controls the operation of the integrated n-channel MOSFET to either pass the line voltage or disconnect the line from the PMIC to protect its internal circuits in the event of an over-voltage. The AP9050 is available in a low-profile U-DFN2020-6 package.

Feature(s)

  • Input Supply Range from 3V to 30V
  • Lower Power Dissipation and Higher Efficiency as compared to a Zener Shunt Regulator
  • LDO is stable without a bypass capacitor on the output and operates across the temperature range
  • Available in a U-DFN2020-6 package with a typical height of 0.575mm
  • Application(s)

  • Power Interface for New Generation PMICs
  • Charger Front End Protection
  • Smartphone
  • Cell Phone
  • Ultra Mobile PC
  • Tablets
  • Product Specifications

    Product Parameters

    Application Power Interface
    Compliance (Only Automotive supports PPAP) Standard
    Function Charger Front End Protection
    Input Supply Range (V) 3 to 30
    AEC Qualified No

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC