Diodes Incorporated — Analog and discrete power solutions

APM8600 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APM8600 is a linear Li-Ion charger for portable equipment that is optimized for small form-factor applications. The charge algorithm in the APM8600 covers all the charge requirements for a single Li-Ion battery cell. Included is precharging for deeply discharged cells, constant current / constant voltage fast charging and a top-off feature to bring the cell safely to a full-charge level. The battery is constantly monitored for overvoltage, charge time and cell temperature to ensure safe charging. A fault is triggered once the charge time exceeds a value that is programmable using a single capacitor and the temperature measurement is achieved through a thermistor positioned close to the battery cell. The APM8600 is packaged in U-DFN3030-14 package with a thermal pad.

Feature(s)

  • Linear Lithium Ion / Lithium Polymer charging IC
  • Supply input safe up to 28V
  • Fast charging with maximum current of 1A
  • Resistor-programmable charging current
  • Resistor programmable end-of-charge
  • Capacitor programmable charge timer
  • Three charge indicator pins for a status display
  • Thermal protection
  • DFN3030-14: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • Handheld Consumer Devices
  • Cell Phones, PDAs, MP3 Players
  • Handheld Test Equipment
  • Digital Still Cameras
  • Multimedia players
  • Specifications & Technical Documents

    Product Parameters

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availablity