Diodes Incorporated — Analog and discrete power solutions

APM8601 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APM8601 is a dual input channel linear Li-Ion charger for portable equipment that is optimized for small form-factor applications. The charge algorithm in the APM8601 covers all the charge requirements for a single Li-Ion battery cell. Included is pre-charging for deeply discharged cells, constant current / constant voltage fast charging and a top-off feature to bring the cell safely to a full-charge level. The battery is constantly monitored for overvoltage, charge time and cell temperature to ensure safe charging. A fault is triggered once the charge time exceeds a value that is programmable using a single capacitor and the temperature measurement is achieved through a thermistor positioned close to the battery cell. The APM8601 automatically selects the USB or DC input, depending on which is valid (DC has priority if both are valid). The charging current from the USB input is set to 100mA or 500mA based on the logic level of the USEL input. The APM8601 is packaged in U-DFN3030-14 package with a thermal pad.

Feature(s)

  • Linear Lithium Ion / Lithium Polymer charging IC
  • Supply input safe up to 28V
  • Fast charging with maximum current of 1A
  • 100mA/500mA USB charge current selected with USEL
  • Resistor-programmable charging current
  • Resistor programmable end-of-charge
  • Capacitor programmable charge timer
  • Three charge indicator pins for a status display
  • Thermal protection
  • DFN3030-14: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • Handheld Consumer Devices
  • Cell Phones, PDAs, MP3 Players
  • Handheld Test Equipment
  • Digital Still Cameras
  • Multimedia players
  • Specifications & Technical Documents

    Product Parameters

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availablity