Diodes Incorporated — Analog and discrete power solutions
Back to Zener TVSs

APSMAJ10A(LS)

TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • For surface mounted applications
  • Reliable low cost construction utilizing molded plastic technique
  • Plastic material has UL flammability classification 94V-O
  • Glass Passivation used, IR less than 0.5uA above 11V
  • Fast response time: typically less than 1.0ns for Uni-direction less than 5.0ns for Bi-direction form 0 Volts to BV min
  • RoHS compliant
  • AEC-Q101 qualified
  • PPAP capable
  • Automotive grade
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotiveproducts/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
AEC  Qualified Yes
Configuration Single (Uni-Directional)
Power Rating (W) 400 W
Reverse Standoff Voltage VRWM(V) 8.6 V
Breakdown VoltageVBR Min(V) 9.5 V
BreakdownVoltageVBR Max (V) 10.5 V
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) 10 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 14.5 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity