Diodes Incorporated — Analog and discrete power solutions
V DFN6040 22

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

V-DFN6040-22-3D.png
Back to Active Rectifiers

AR30N60

Secondary Side Synchronous Rectification Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AR30N60 is a high-performance Active/Synchronous Rectifier used for secondary-side synchronous rectification with the output voltage at less than 10V.

By integrating MOSFET and controller, the AR30N60 emulates the characteristics of a near-ideal diode rectifier. The combination not only reduces the energy consumption of the secondary-side synchronous rectifier, it also improves the power dissipation of the sub-system on the primary side.

The SYNC feature allows the embedded MOSFET of the AR30N60 to immediately turn OFF as soon as the primary-side switch turns ON, preventing the unfavorable reverse condition of the synchronous rectifier. The AR30N60 is ideally suited for AC/DC power converters implemented in either the flyback or the LLC-resonant topology. For the ease of use, the design of AR30N60 is flexible enough to facilitate operation in one of the following modes: Discontinuous Conduction (DCM), Continuous Conduction (CCM), Quasi Resonant (QR).

To further improve conversion efficiency and to ensure system integrity, AR30N60 integrates many innovative features. These include: light-load detection to reduce standby power consumption, TON and TOFF/EN pins to prevent run-away ON-time due to the open-circuit or short-circuit fault conditions, SFB pin to provide overtemperature protection, low RDS(ON) of the embedded MOSFET, and wide output voltage (VCC) range.

The small footprint of the V-DFN6040-22 package makes it ideally suited for space constrained applications.

Feature(s)

  • Secondary-side synchronous rectification
  • Low Turn-OFF threshold at -4mV
  • Wide operating temperature range from -40°C to +150°C
  • Supports DCM, CCM, and QR (Quasi-Resonant) operating modes
  • Built-in fault handling mechanism to provide high level of system stability: overtemperature (OTP) and overvoltage protection (OVP) undervoltage lock-out (UVLO)
  • Light-load detection to reduce the standby power consumption
  • Totally Lead-free & Fully RoHS Compliant
  • Halogen and Antimony Free. ”Green” Device

Application(s)

  • Switched-mode power supply (SMPS) in consumer products (e.g. FPTV), web servers, and storage servers
  • Power adapter and charger with either fixed or variable output voltage (e.g. USB Type-C, PD, fast charging, etc.) in notebook PCs, desktop PCs, All-In-One PCs, tablets, smartphones, and network clients
  • Industrial and measuring equipment

Product Specifications

Product Parameters

Supply Voltage VCC (V) 3.5 to 9 V
Quiesent Supply Current (mA) 2.2 mA
Drain Voltage VDS (ns) N/A
RDS(ON) MOSFET (mΩ) 15 mΩ
Mode of Operation CCM/DCM/QR
Switching Frequency (MHz) 600 kHz
Proportional Gate Drive Control (Y|N) N/A
Turn-On Propogation Delay (ns) 30 ns
Turn-OffThresholdVoltage (mV) -4 mV
Turn-Off Propogation Delay (ns) 30 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf