TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single (Uni-Directional) |
Power Rating (W) | 600 W |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6.4 V |
BreakdownVoltageVBR Max (V) | 7.07 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 100 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 9.1 V |