Diodes Incorporated — Analog and discrete power solutions

AUR9807 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AUR9807 is a single-cell Li-ion charger IC with system power management feature. It charges the battery and power the system simultaneously. The maximum charging current (up to 1.5A) is set by external resistor for fast charging. The output voltage for the system is regulated to a nominal value (three different versions available: 4.4V, 5V or 6V); the actual value of the output voltage depends on the input voltage from the adapter, the charging current and the system loading. With the decrease of the input voltage or the increase of the system loading current, the output voltage drops. When the output voltage drops to a predetermined value (VAPM-REG), the Active Power Management function is activated and tries to maintain the output voltage at VAPM-REG; the AUR9807 will suffice the system loading with first priority and reduce the charging current temporarily, i.e. under heavy load condition, the AUR9807 charges the battery with the remaining available current to keep the output voltage at VAPM. In this manner, the charge and discharge cycle of the battery can be reduced. It is possible that the AUR9807 fails to maintain the output voltage at VAPM-REG; for example, when the system loading current exceeds the capability of the current-limiting AC adapter. In this scenario, the output voltage drops to the battery voltage, and the system is allowed to draw current from the battery.

Feature(s)

  • QFN Package
  • Active Power Management (APM) for Simultaneously Powering the System and Charging the Battery
  • Total Current Supported Up to 2 Amperes (System Loading Having Higher Priority on the Budget)
  • Automatic Power Source Selection (AC Adapter or Battery)
  • 40mΩ Power Path for the Battery to Supply the System Power Efficiently
  • Junction Temperature Detection and Thermal Regulation During Charging Process
  • External °C Indicating Charger and Power Good Status as Well as Fault Condition
  • Thermal, Short-Circuit, and Reverse Current Protection
  • Short-Circuit Protection in the Low Power Consumption Sleep Mode
  • SYSOFF Function to Cut Off the Path Between the System and the Battery
  • Built-in Over Voltage Protection up to 18V

Application(s)

  • Battery-Powered Devices or Equipment
  • Mobile Phones, Digital Cameras and MP3 Players
  • Radios, Other Hand-Held Games and Instruments
  • Solar Power System

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf