High current, Wide Vin, 3 Amp LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 1% |
---|---|
Adj. Vout (V) | 1.25 to 10 |
Adjust VFB | 1.25 |
Adj. Vout | 1.25,10 |
Adjustable VFB (V) | 1.25 |
Automotive Compliant and PPAP capable | no |
Compliance (Only Automotive supports PPAP) | No |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Dropout Voltage Max (V) | 1.2 |
Features | High current,Wide Vin |
IOUT | 3 |
Iout (A) | 3 |
IQ (mA) | N/A |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (typ) (µA) | 300 |
Iq (typ) (µA) | 300 |
Noise uV RMS 10-100 kHz | 150 |
OperatingInputVoltage Max (V) | 12 |
OperatingInputVoltage Min (V) | N/A |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | 0 to 125 |
Output Current (A) | 3 |
Output Discharge | no |
Output options | Adjustable |
Output Voltage (V) | N/A |
PSRR | 72 |
PSRR (dB) 1K Hz | 72 |
PSRR (dB) 1kHz | 72 |
AEC Qualified | No |
Quiescent Current Typ (mA) | N/A |
VCTL Function | no |
VDROPOUT (Max) | 1.2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.5 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 1.2 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 1.2 |
VIN (Max) | 12 |
Vin (Max) (V) | 12 |
VIN (Min) | N/A |
Vin (Min) (V) | 1.5 |
VOUT | N/A |
Vout (max) | 12 |
Vout (min) | 1.25 |