Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ1086 is a series of low dropout positive voltage regulators with a maximum dropout of 1.5V at 1.5A of load current. The series features on-chip thermal shutdown. It also includes a bandgap reference and a current limiting circuit. The AZ1086 is available in 1.5V, 1.8V, 2.5V, 3.0V, 3.3V, and 5.0V versions. The fixed versions integrate the adjust resistors. It is also available in an adjustable version, which can set the output voltage with only two external resistors.
· Set-top Box · Hi-end DVD Player/Recorder · LCD TV/PDP · LDO Linear Regulator for PC Add-in Cards · High Efficiency Linear Power Supplies · SMPS Post Regulator
Channels | 1 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
Dropout Voltage Max (V) | 0.375 |
Enable Active | H |
Features | High current |
IOUT | 1.5 |
IQ (mA) | N/A |
OperatingInputVoltage Max (V) | 13.2 |
OperatingInputVoltage Min (V) | 2.5 |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | N/A |
Output Current (A) | 1.5 |
Output Voltage (V) | 5, (1.25), 3.3, ADJ |
PSRR | 65 |
AEC Qualified | No |
Quiescent Current Typ (mA) | N/A |
VDROPOUT (Max) | 0.375 |
VIN (Max) | 13.2 |
VIN (Min) | 2.5 |
VOUT | 5, (1.25), 3.3, ADJ |