ADJUSTABLE PRECISION SHUNT REGULATORS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ431-A is a three-terminal adjustable shunt regulator with guaranteed thermal stability over a full operation range. It features sharp turn-on characteristics, low temperature coefficient and low output impedance, which make it ideal substitute for Zener diode in applications such as switching power supply, charger and other adjustable regulators. The output voltage of AZ431-A can be set to any value between VREF (2.5V) and the corresponding maximum cathode voltage (36V). The AZ431-A precision reference is offered in two voltage tolerance: 0.4% and 0.8%.
Type | Shunt regulator |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
ReferenceVoltage (V) | 2.5 V |
Tolerance (%) | 0.8, 0.4 % |
Maximum Input Voltage (V) | 40 V |
Sink Current (mA) | 100 mA |
Minimum Cathode Current for Regulation Typ (µA) | 400 µA |
Typical Temperature Coefficient (ppm/°C) | 11 ppm/°C |
Maximum Slope Resistance (Ω) | 0.5 Ω |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2611 | 2023-04-03 | 2023-07-03 | Qualified Additional Assembly Test Sites, Die Revision and Tape and Reel Packing Quantity. |
PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |
PCN-2331 | 2018-03-22 | 2018-06-22 | Additional Qualified BOM (Bill of Materials) on Selected Devices |