Diodes Incorporated
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to Schottky (.5A and Above)

B2100AQ

2.0A High-Voltage Schottky Barrier Rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The B2100AQ is a single rectifier packaged in the low-profile SMA package. Providing low VF and excellent high temperature stability this device is ideal for use in general rectification applications such as boost diodes and blocking diodes.

Feature(s)

  • Schottky Barrier Chip
  • Guard Ring Die Construction for Transient Protection
  • Low Power Loss, High Efficiency
  • Surge Overload Rating to 50A Peak
  • For Use in Low-Voltage, High-Frequency Inverters, Free Wheeling, and Polarity Protection Applications
  • High Temperature Soldering: +260°C/10 Seconds at Terminal
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The B2100AQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Boost diodes
  • Blocking diodes

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 2 A
Peak RepetitiveReverse VoltageVRRM (V) 100 V
Peak ForwardSurge CurrentIFSM(A) 50 A
Forward VoltageDrop VF(V) 0.79 V
@ IF (A) 2 A
Maximum ReverseCurrent IR (µA) 8 µA
@ VR (V) 100 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf